Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Extended Length PowerGrip® GT®2 Linear Belting

    LL5MR09

    Product # 93960020

    Long-length PowerGrip® GT®2 belting is a cost effective, low maintenance drive alternative. The PowerGrip® GT®2 belt tooth is designed for use with a specific sprocket groove profile. The sprocket groove-belt tooth combination increases capacity, while improving registration.

    • Eliminates lubrication and re-tensioning to reduce maintenance and labor as compared to roller chain drives.
    • Fiberglass tensile cord provides high strength, excellent flex life, and high resistance to elongation.
    • Steel tensile cord is available in some belt types for added length stability.

    • Product Details
      Part # LL5MR09 / LL5MR09
      Product # 93960020
      Description LL5MR09
      UPC 072053625592
      Pitch Length (in) 57.09
      Pitch Length (mm) 1450
      Pitch (in) 0.197
      Pitch (mm) 5
      Section 20M
      Width (in) 0.354
      Width (mm) 9

    Features and Benefits

    • Neoprene body provides protection against grime, grease, oil, and moisture.
    • Nylon tooth facing provides a durable wear surface for long service life.
    • PowerGrip® GT®2 has more tooth ratchet resistance than HTD®.
    • Temperature Range: -34°C to +82°C (-35°F to +180°F).