Long-length PowerGrip® GT®2 belting is a cost effective, low maintenance drive alternative. The PowerGrip® GT®2 belt tooth is designed for use with a specific sprocket groove profile. The sprocket groove-belt tooth combination increases capacity, while improving registration.
Part # | LL3MR06 / LL3MR06 |
---|---|
Product # | 93960002 |
Description | LL3MR06 |
UPC | 072053625561 |
Pitch Length (in) | 60.47 |
Pitch Length (mm) | 1536 |
Pitch (in) | 0.118 |
Pitch (mm) | 3 |
Section | 20M |
Width (in) | 0.236 |
Width (mm) | 6 |
Markets/Applications | Well suited for linear movement, positioning and conveying applications. |
---|
Color | Black |
---|---|
Material | CR |
Notes | Continuous lengths, if needed, must be specified when ordering, and must be ordered in increments of the minimum order quantity (unless ordering the maximum continuous lengths). Minimum order lengths for belting is 50 feet, ordered in 50 foot increments thereafter. Minimum order quantities may vary for non-standard widths. Continuous lengths may require lead times. Check with Customer Service. |
---|---|
Recommended For | PowerGrip® GT®2 Sprockets |
Belt Notes | Continuous lengths, if needed, must be specified when ordering, and must be ordered in increments of the minimum order quantity (unless ordering the maximum continuous lengths). Minimum order lengths for belting is 50 feet, ordered in 50 foot increments thereafter. Minimum order quantities may vary for non-standard widths. Continuous lengths may require lead times. Check with Customer Service. |
Customer Pack | 600 |
---|---|
Weight (lbs.) | 0.02 |