View All Long Length PowerGrip® GT®2 Belting

LL2MR09

Product # 93960052

Long-length PowerGrip® GT®2 belting is a cost effective, low maintenance drive alternative.

  • Eliminates lubrication and re-tensioning to reduce maintenance and labor as compared to roller chain drives.
  • Fiberglass tensile cord provides high strength, excellent flex life, and high resistance to elongation.
  • Steel tensile cord is available in some belt types for added length stability.
  • Fully operational in temperature extremes of -35°F to +180°F (-34°C to +82°C).
  • Neoprene body provides protection against grime, grease, oil, and moisture.
  • Nylon tooth facing provides a durable wear surface for long service life.
  • PowerGrip® GT®2 has more tooth ratchet resistance than HTD®.
  • The PowerGrip® GT®2 belt tooth is designed for use with a specific sprocket groove profile. The sprocket groove-belt tooth combination increases capacity, while improving registration.
  • Product Details
    Part # LL2MR09  /  LL2MR09
    Product # 93960052
    Description LL2MR09
    UPC 072053625554
    Pitch 2 mm
    Profile GT
    Width 9 mm
    Material Chloroprene
  • Application
    Markets/Applications Well suited for linear movement, positioning and conveying applications.
  • Belt / Sprocket Specifications
    Recommended Sprockets PowerGrip® GT®2 Sprockets
  • Notes
    Belt Notes Continuous lengths, if needed, must be specified when ordering, and must be ordered in increments of the minimum order quantity (unless ordering the maximum continuous lengths). Minimum order lengths for belting is 50 feet, ordered in 50 foot increments thereafter. Minimum order quantities may vary for non-standard widths. Continuous lengths may require lead times. Check with Customer Service.
  • Packaging details
    Customer Pack 390
    Weight (lbs.) 0.02
    Max. Cont. Length 300 ft.
    Min. Order Qty. 50 ft.