Long Length PowerGrip® GT®2 Belting

Long-length PowerGrip® GT®2 belting is a cost effective, low maintenance drive alternative.

  • Eliminates lubrication and re-tensioning to reduce maintenance and labor as compared to roller chain drives.
  • Fiberglass tensile cord provides high strength, excellent flex life, and high resistance to elongation.
  • Steel tensile cord is available in some belt types for added length stability.
  • Fully operational in temperature extremes of -35°F to +180°F (-34°C to +82°C).
  • Neoprene body provides protection against grime, grease, oil, and moisture.
  • Nylon tooth facing provides a durable wear surface for long service life.
  • PowerGrip® GT®2 has more tooth ratchet resistance than HTD®.
  • The PowerGrip® GT®2 belt tooth is designed for use with a specific sprocket groove profile. The sprocket groove-belt tooth combination increases capacity, while improving registration.

All Parts

1-10 of 17 Items
Part # Product # Description Pitch Pitch Code Profile Width Roll Length Material
LL2MR04 93960033 LL2MR04 2 mm GT 4 mm Chloroprene
LL2MR06 93960009 LL2MR06 2 mm GT 6 mm Chloroprene
LL2MR09 93960052 LL2MR09 2 mm GT 9 mm Chloroprene
LL3MR06 93960002 LL3MR06 3 mm GT 6 mm Chloroprene
LL3MR09 93960012 LL3MR09 3 mm GT 9 mm Chloroprene
LL3MR15 93960021 LL3MR15 3 mm GT 15 mm Chloroprene
LL5MR09 93960020 LL5MR09 5 mm GT 9 mm Chloroprene
LL5MR15 93960025 LL5MR15 5 mm GT 15 mm Chloroprene
LL5MR15 ST 939610043 LL5MR15 ST 5 mm GT 15 mm Chloroprene
LL5MR25 ST 939640417 LL5MR25 ST DUMFRIES 5 mm GT 25 mm Chloroprene
1-10 of 17 Items