PowerGrip™ TruMotion™ belts are available in all of Gates light duty synchronous pitches. PowerGrip GT TruMotion Belts: 2MR, 3MR and 5MR. PowerGrip TruMotion Belts: 3M and 5M. PowerGrip Timing Belts: MXL, XL and L. PowerGrip TruMotion Belts are made to order. Please contact customer service for price and availability.
| Part # | E1000MXL025 |
|---|---|
| Product # | 95820359 |
| Description: | E1000MXL025 |
| UPC | 770075282457 |
| Belt Width (in) | 0.25 |
| Belt Width (mm) | 6 |
| Pitch Length (in) | 10 |
| Pitch Length (mm) | 254 |
| Pitch (in) | 0.08 |
| Pitch (mm) | 2 |
| Section | MXL |
| Number of Teeth | 125 |
| Height (in) | 0.04 |
| Height (mm) | 1 |
| Length (in) | 10 |
| Thickness (in) | 0.04 |
| Thickness (mm) | 1 |
| Width (in) | 0.25 |
| Width (mm) | 6 |
| Markets/Applications | The TruMotion® belt construction utilizes a clean white polymer and a polymer free nylon tooth surface, resulting in minimal dusting. This makes it ideal for many applications including data storage equipment, printers, plotters, medical equipment, food processors, money handling, copiers and other office equipment. |
|---|
| Color | White |
|---|---|
| Material | Polychloroprene (Neoprene) and Nylon Teeth |
| Recommended For | PowerGrip® Timing Pulleys |
|---|---|
| Belt Notes | PowerGrip® TruMotion® belts are made to order. Minimum order quantities of 3 drums will be required. Check with Customer Service for availability. |
| Customer Pack | 145 |
|---|---|
| Weight (lbs.) | 0.01 |