Gates® PowerGrip™ Twin Power™ Timing Belts are suitable for all industrial serpentine applications that require rotation reversal in some driven shafts. Twin Power™ belts have precision-formed elastomeric teeth on both sides to provide high-loading capacity synchronization from both driving surfaces. Due to its double and directly opposite teeth, Twin Power™ synchronous belts ensure high loading capacity on contra-rotating drives and ensure smooth running and high flexibility. Gates® PowerGrip™ Twin Power™ belts are designed to perform at high speeds and in extreme temperatures, with a larger tooth profile for increased performance capacity.
| Part # | TP1000H200 |
|---|---|
| Product # | 92463420 |
| Description | TP1000H200 TWINPWR |
| UPC | 072053625219 |
| Belt Width (in) | 2 |
| Belt Width (mm) | 51 |
| Pitch Length (in) | 1 |
| Pitch Length (mm) | 2540 |
| Pitch (in) | 0.5 |
| Pitch (mm) | 12.7 |
| Section | H |
| Number of Teeth | 200 |
| Length (in) | 100 |
| Thickness (in) | 0.24 |
| Thickness (mm) | 6 |
| Markets/Applications | PowerGrip® Twin Power® Timing belts are suitable for all industrial serpentine applications requiring rotation reversal in some driven shafts. |
|---|
| Color | Black |
|---|---|
| Material | Polychloroprene (Neoprene) and Nylon Teeth |
| Recommended For | PowerGrip® Timing Pulleys |
|---|---|
| Belt Notes | Gates PowerGrip® Twin Power® Timing belt part numbers are comprised of pitch length, pitch and width. TP denotes Twin Power®. Length - The length is shown in the first part of the belt designation. The first number is the pitch length in tenths of an inch. A TP300L075 has a 30.0" pitch length. Pitch - The pitch of a PowerGrip® Twin Power® Timing belt is the distance from center to center of the teeth (in inches). It is shown in the second part of the belt designation by a letter or letters. Part number TP300L075 has a .375" pitch. The letters correspond to pitches as follows: XL = Extra Light = 0.200" pitch; L = Light = 0.375" pitch; H = Heavy = 0.500" pitch. Width - The width is shown in the last part of the belt designation. Part number TP300L075 is .75" wide. |
| Customer Pack | 6 |
|---|---|
| Weight (lbs.) | 2.0 |
Gates® PowerGrip™ Twin Power™ Belts run quieter than roller chain drives and eliminate the need for lubrication and re-tensioning to reduce maintenance, downtime and labor in your operations.
Twin Power™ can transmit up to 100% of its maximum rated load from either side of the belt; alternatively, it can transmit a load on both sides – provided the sum of the loads does not exceed the maximum capacity.