• Product Details
    Part # AT5-50-50M-LLUS  /  AT55050MLLUS
    Product # 77874021
    Description AT5-50-50M-LLUS
    UPC 072053575958
    Pitch 5 mm
    Profile Metric AT
    Width 50 mm
    Roll Length 50 m
    Material Polyurethane
  • Belt / Sprocket Specifications
    Recommended Pulleys PowerGrip® Timing Pulleys
  • Application
    Markets/Applications Synchro-Power® belting is ideal for various applications such as, vacuum conveyors, linear positioning, assembly conveyors, robotics, packaging conveying, glass conveyors, incline conveyors, paper transfer, wafer conveying, food and beverage and indexing.
  • Notes
    Belt Notes Synchro-Power® LL belting is made-to-order. Contact Customer Service for price and availability.
  • Packaging details
    Customer Pack 50
    Weight (lbs.) 0.17