• Product Details
    Part # T10-50-30M-LLUSNT  /  T105030MLLUSNT
    Product # 77873372
    Description T10-50-30M-LLUSNT
    UPC 072053575873
    Pitch 10 mm
    Profile Metric T
    Width 50 mm
    Roll Length 30 m
    Material Polyurethane
  • Belt / Sprocket Specifications
    Recommended Pulleys PowerGrip® Timing Pulleys
  • Application
    Markets/Applications Synchro-Power® belting is ideal for various applications such as, vacuum conveyors, linear positioning, assembly conveyors, robotics, packaging conveying, glass conveyors, incline conveyors, paper transfer, wafer conveying, food and beverage and indexing.
  • Notes
    Belt Notes Synchro-Power® LL belting is made-to-order. Contact Customer Service for price and availability.
  • Packaging details
    Customer Pack 30
    Weight (lbs.) 0.48