• Product Details
    Part # T5-75-60M-LLUKNT  /  T57560MLLUKNT
    Product # 77873204
    Description T5-75-60M-LLUKNT
    UPC 072053585353
    Pitch 5 mm
    Profile Metric T
    Width 75 mm
    Roll Length 60 m
    Material Polyurethane
  • International Standards
    Trademarks KEVLAR® is a Registered Trademark of E.I. du Pont de Nemours and Company.
  • Belt / Sprocket Specifications
    Recommended Pulleys PowerGrip® Timing Pulleys
  • Application
    Markets/Applications Synchro-Power® belting is ideal for various applications such as, vacuum conveyors, linear positioning, assembly conveyors, robotics, packaging conveying, glass conveyors, incline conveyors, paper transfer, wafer conveying, food and beverage and indexing.
  • Notes
    Belt Notes Synchro-Power® LL belting is made-to-order. Contact Customer Service for price and availability.
  • Packaging details
    Customer Pack 60
    Weight (lbs.) 0.33