• Product Details
    Part # XH-200-100-LLUS  /  XH200100LLUS
    Product # 77871065
    Description XH-200-100-LLUS
    UPC 072053575231
    Pitch 0.875 in
    Profile Timing
    Width 2 in
    Roll Length 100 ft
    Material Polyurethane
  • Belt / Sprocket Specifications
    Recommended Pulleys PowerGrip® Timing Pulleys
  • Application
    Markets/Applications Synchro-Power® belting is ideal for various applications such as, vacuum conveyors, linear positioning, assembly conveyors, robotics, packaging conveying, glass conveyors, incline conveyors, paper transfer, wafer conveying, food and beverage and indexing.
  • Notes
    Belt Notes Synchro-Power® LL belting is made-to-order. Contact Customer Service for price and availability.
  • Packaging details
    Customer Pack 100
    Weight (lbs.) 0.36