• Product Details
    Part # L-100-200-LLUSNT  /  L100200LLUSNT
    Product # 77870341
    Description L-100-200-LLUSNT
    UPC 072053574951
    Pitch 0.375 in
    Profile Timing
    Width 1 in
    Roll Length 200 ft
    Material Polyurethane
  • Belt / Sprocket Specifications
    Recommended Pulleys PowerGrip® Timing Pulleys
  • Application
    Markets/Applications Synchro-Power® belting is ideal for various applications such as, vacuum conveyors, linear positioning, assembly conveyors, robotics, packaging conveying, glass conveyors, incline conveyors, paper transfer, wafer conveying, food and beverage and indexing.
  • Notes
    Belt Notes Synchro-Power® LL belting is made-to-order. Contact Customer Service for price and availability.
  • Packaging details
    Customer Pack 200
    Weight (lbs.) 0.06