• Product Details
    Part # L-075-100-LLUK  /  L075100LLUK
    Product # 77870480
    Description L-075-100-LLUK
    UPC 072053295290
    Pitch 0.375 in
    Profile Timing
    Width 0.75 in
    Roll Length 100 ft
    Material Polyurethane
  • International Standards
    Trademarks KEVLAR® is a Registered Trademark of E.I. du Pont de Nemours and Company.
  • Belt / Sprocket Specifications
    Recommended Pulleys PowerGrip® Timing Pulleys
  • Application
    Markets/Applications Synchro-Power® belting is ideal for various applications such as, vacuum conveyors, linear positioning, assembly conveyors, robotics, packaging conveying, glass conveyors, incline conveyors, paper transfer, wafer conveying, food and beverage and indexing.
  • Notes
    Belt Notes Synchro-Power® LL belting is made-to-order. Contact Customer Service for price and availability.
  • Packaging details
    Customer Pack
    Weight (lbs.) 0.04