Gates original HTD™ tooth profile combined with Poly Chain® belt construction.
| Part # | PC1190-14M-85 |
|---|---|
| Product # | 92580091 |
| Description | PC1190-14M-85 PC HTD |
| UPC | 072053348194 |
| Belt Width (in) | 3.35 |
| Belt Width (mm) | 85 |
| Pitch Length (in) | 46.85 |
| Pitch Length (mm) | 1190 |
| Pitch (in) | 0.55 |
| Pitch (mm) | 14 |
| Section | 14M |
| Number of Teeth | 85 |
| Height (in) | 0.236 |
| Height (mm) | 6 |
| Length (mm) | 1189.99 |
| Thickness (in) | 0.394 |
| Thickness (mm) | 10.2 |
| Markets/Applications | Suitable for replacement of HTD® belts in HTD® sprockets. |
|---|
| Color | Black |
|---|---|
| Material | Polyurethane and Nylon |
| Recommended For | Contact the Gates Made-To-Order Metals Team. |
|---|---|
| Belt Notes | Belt pitch is the distance in millimeters between two adjacent tooth centers as measured on the pitch line of the belt. Belt pitch length is the total length (circumference) in millimeters as measured along the pitch line. The theoretical pitch line of a Poly Chain® HTD® belt lies within the tensile member. Poly Chain® HTD® Belts are Made-To-Order. Minimum order quantities and manufacturing lead times may apply. Contact Customer Service for availability. Poly Chain® HTD® part numbers are comprised of pitch, pitch length and width. For example; part number PC1190-14M-55 denotes "PC" for Poly Chain®, 1190mm pitch length, 14mm pitch and 55mm width. |
| Customer Pack | 1 |
|---|---|
| Weight (lbs.) | 1.85 |