The product images shown are Illustrative only and may not be an exact representation of the product.

Poly Chain® HTD® Belts

Gates original HTD® tooth profile combined with Poly Chain® belt construction.

  • Nylon tooth facing provides a durable wear surface for long life.
  • Robust aramid tensile cords combine minimal stretch with extraordinary strength.
  • The durable polyurethane body resists chemicals, oil, pollutants, and abrasion.

All Parts

1-10 of 56 Items
Part # Product # Description Profile Width Pitch Pitch Length Number of Teeth
PC1190-14M-115 / PC1190-14M-115 92580092 PC1190-14M-115 PC HTD HTD 115 mm 14 mm 1189.99 mm 85
PC1190-14M-170 / PC1190-14M-170 92580093 PC1190-14M-170 PC HTD HTD 170 mm 14 mm 1189.99 mm 85
PC1190-14M-20 / PC1190-14M-20 92580087 PC1190-14M-20 PC HTD HTD 20 mm 14 mm 1189.99 mm 85
PC1190-14M-30 / PC1190-14M-30 92580088 PC1190-14M-30 PC HTD HTD 30 mm 14 mm 1189.99 mm 85
PC1190-14M-40 / PC1190-14M-40 92580089 PC1190-14M-40 PC HTD HTD 40 mm 14 mm 1189.99 mm 85
PC1190-14M-55 / PC1190-14M-55 92580090 PC1190-14M-55 PC HTD HTD 55 mm 14 mm 1189.99 mm 85
PC1190-14M-85 / PC1190-14M-85 92580091 PC1190-14M-85 PC HTD HTD 85 mm 14 mm 1189.99 mm 85
PC1400-14M-115 / PC1400-14M-115 92580099 PC1400-14M-115 PC HTD HTD 115 mm 14 mm 1400.05 mm 100
PC1400-14M-170 / PC1400-14M-170 92580100 PC1400-14M-170 PC HTD HTD 170 mm 14 mm 1400.05 mm 100
PC1400-14M-20 / PC1400-14M-20 92580094 PC1400-14M-20 PC HTD HTD 20 mm 14 mm 1400.05 mm 100
1-10 of 56 Items