An innovative construction combined with the Gates® tooth profile makes Poly Chain® GT® Carbon™ Gates' most powerful synchronous belt. Compact and lightweight, Poly Chain® GT® Carbon™ belt drives deliver more power in less space. A comprehensive range of open-ended belts which can be easily cut to the required length. Long Length open-end synchronous belts are especially suited for linear movements (automated doors, warehouse conveyors and elevators), accurate positioning (machine tools, x-y co-ordinate machines) and reversal drives (computers, printers and office equipment).
Part # | LL8MGT-036 |
---|---|
Product # | 93021200 |
Description | LL8MGT-036 |
UPC | 770075328094 |
Pitch (in) | 0.315 |
Pitch (mm) | 8 |
Section | 20M |
Number of Teeth | 560 |
Height (in) | 0.135 |
Height (mm) | 3.4 |
Width (in) | 1.417 |
Width (mm) | 36 |
Markets/Applications | Long length Poly Chain® GT™ Carbon™ belting is a cost effective, low maintenance drive alternative that is well suited for linear movement, positioning and conveying applications. |
---|
Color | Black |
---|---|
Material | Polychloroprene (Neoprene) |
Notes | Minimum order length for Poly Chain® GT™ Carbon™ belting is 50 feet, ordered in 50 foot increments thereafter. Continuous lengths, if needed, must be specified when ordering, and must be ordered in increments of the minimum order quantity. Continuous lengths may require lead times. Minimum order quantities may vary for non-standard widths. Check with Customer Service. Poly Chain® GT™ Carbon™ belting can be used on existing drives as replacement for Poly Chain® GT™ belting. |
---|---|
Recommended For | Poly Chain® GT®2 Sprockets |
Belt Notes | Minimum order length for Poly Chain® GT™ Carbon™ belting is 50 feet, ordered in 50 foot increments thereafter. Continuous lengths, if needed, must be specified when ordering, and must be ordered in increments of the minimum order quantity. Continuous lengths may require lead times. Minimum order quantities may vary for non-standard widths. Check with Customer Service. Poly Chain® GT™ Carbon™ belting can be used on existing drives as replacement for Poly Chain® GT™ belting. |
Customer Pack | 323 |
---|---|
Weight (lbs.) | 0.11 |