Gates® Poly Chain® GT® Carbon™ synchronous belts have a renowned industry reputation for high performance and huge cost savings in a range of applications, designed to handle longer center distances at high load-carrying capacities. Gates uses patented Carbon Fiber tensile cords for increased horsepower rating, compactness, and flexibility, while also allowing the use of backside idlers. When combined with Gates® Poly Chain® GT®2 sprockets, you'll have a lightweight, long-lasting, maintenance-free system that's more than a match for roller chain.
Part # | 14MGT-1190-125 |
---|---|
Product # | 92748085 |
Description | 14MGT-1190-125 |
UPC | 072053452099 |
Pitch Length (in) | 46.85 |
Pitch Length (mm) | 1190 |
Pitch (in) | 0.552 |
Pitch (mm) | 14 |
Section | 14M |
Number of Teeth | 85 |
Height (in) | 0.236 |
Height (mm) | 6 |
Length (mm) | 1190 |
Width (in) | 4.921 |
Width (mm) | 125 |
Markets/Applications | All industrial markets, especially suited to replace roller chain drives. Narrow width minimizes reducer overhung loads and left-justified hubs on Poly Chain® GT®2 sprockets accommodate short shaft lengths. |
---|
Recommended For | Poly Chain® GT®2 Sprockets - 8M and 14M |
---|---|
WARNING: | Always utilize Taper-Lock® type Poly Chain® GT®2 Sprockets when designing a new Poly Chain® GT® Carbon™ belt drive system. Use of non-Gates manufactured sprockets is not recommended: Gates Poly Chain® GT®2 sprockets are manufactured, specified and tested to fully support the full capabilities of the Poly Chain® GT® Carbon™ belt. Product performance cannot be guaranteed when non-Gates sprockets are used. |
Belt Notes | Poly Chain® GT® Carbon™ belt part numbers are identical to those of Poly Chain® GT®2: part number 8MGT-1000-21 denotes an 8mm pitch, 1000mm pitch length and 21mm width. Poly Chain® GT® Carbon™ belts can be used on existing drives as replacement for previous generation Poly Chain® belts. |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 4.0 |
Our Poly Chain® GT® Carbon™ belt drives have immediate impact on your application, with proven success stories, performance and savings metrics from operations all over the world.
In 1917, John Gates invented the V-Belt and changed power transmission as the world knew it. Fast forward almost a century and Gates® Corporation took the industry by storm once again with our revolutionary Poly Chain® V-Belts. We saw the opportunity to create a maintenance-free, mess-free, high-power alternative to the costly, heavy, labor-intensive roller chain drives that were once the only option for heavy duty applications. Today, we continue to push the limits of power transmission possibilities with every Gates solution.