Genuine, strong, durable sprockets designed for use with high power density Gates® Poly Chain® Carbon™ Volt®, Poly Chain® GT®2, and Poly Chain® GT® Carbon™ belts.
Part # | 14MX-32S-125 / 14MX-32S-125 REBORE |
---|---|
Product # | 78965045 |
Description | 14MX-32S-125 REBORE |
UPC | 770075505365 |
Belt Width (in) | 4.92 |
Belt Width (mm) | 125 |
Number of Teeth | 32 |
Width (mm) | 125 |
Markets/Applications | Use with Poly Chain® GT®2, Poly Chain® GT® or Poly Chain® GT® Carbon™ Belts. |
---|
Notes | Orders must be placed through the Made-to-Order Metals team and should not be placed on PowerPro®. Rework applies only to plain bore sprockets. When ordering, specify the part number and rework needed. Rework options are as follows: BTS = Bored to Size and includes Standard Keyway and set screws. PB = Plain Bore. No Keyway. No Set Screws. KWY = Keyway only. SS = Set Screw only. To order, contact the Made-to-Order Metals Team 800-709-6001 or email [email protected]. |
---|---|
WARNING: | Do NOT use these sprockets with rim speeds in excess of 6,500 fpm. |
Weight (lbs.) | 29.2 |
---|
With patented, carbon tensile cord design for high-torque, low-speed drives, Gates® engineers were the first in the world to incorporate a high fatigue-resisting carbon fiber tensile cord into the belt, which is made of a new polyurethane compound. Consequently, Poly Chain® GT® Carbon™ quickly became the most powerful line of synchronous belts on the market, providing a maintenance-free, energy saving, and environmentally friendly operation, offering an excellent alternative to roller chain and gear drives.
With Gates® MachineWorks services, our product application experts work with you or your facility manager to customize drive components in a variety of bores, styles, materials, and finishes for your non-standard and prototype power transmission and belt drive applications.