Genuine, strong, durable sprockets designed for use with high power density Gates® Poly Chain® Carbon™ Volt™, Poly Chain® GT™2, and Poly Chain® GT™ Carbon™ belts.
| Part # | 8MX-25S-12 REBORE |
|---|---|
| Product # | 78963307 |
| Description | 8MX-25S-12 REBORE |
| UPC | 770075504924 |
| Belt Width (in) | 0.47 |
| Belt Width (mm) | 12 |
| Number of Teeth | 25 |
| Width (mm) | 12 |
| Markets/Applications | Use with Poly Chain® GT®2, Poly Chain® GT® or Poly Chain® GT® Carbon™ Belts. |
|---|
| Notes | Orders must be placed through the Made-to-Order Metals team and should not be placed on PowerPro®. Rework applies only to plain bore sprockets. When ordering, specify the part number and rework needed. Rework options are as follows: BTS = Bored to Size and includes Standard Keyway and set screws. PB = Plain Bore. No Keyway. No Set Screws. KWY = Keyway only. SS = Set Screw only. To order, contact the Made-to-Order Metals Team 800-709-6001 or email [email protected]. |
|---|---|
| WARNING: | Do NOT use these sprockets with rim speeds in excess of 6,500 fpm. |
| Weight (lbs.) | 1.0 |
|---|
With patented, carbon tensile cord design for high-torque, low-speed drives, Gates® engineers were the first in the world to incorporate a high fatigue-resisting carbon fiber tensile cord into the belt, which is made of a new polyurethane compound. Consequently, Poly Chain® GT™ Carbon™ quickly became the most powerful line of synchronous belts on the market, providing a maintenance-free, energy saving, and environmentally friendly operation, offering an excellent alternative to roller chain and gear drives.
With Gates® MachineWorks services, our product application experts work with you or your facility manager to customize drive components in a variety of bores, styles, materials, and finishes for your non-standard and prototype power transmission and belt drive applications.