View All Poly Chain® GT®2 Sprockets

SS 8MX-29S-21 1108 SPKT

Product # 77692129

Strong, durable sprockets designed for use with your Poly Chain® GT®2, Poly Chain® GT or Poly Chain® GT Carbon™ belts.

  • Full split in bushing allows for easy installation and removal
  • Poly Chain® GT®2 Sprockets keep overhung load below manufacturers’ recommendation
  • Precise sprocket design produces positive, press fit to shaft
  • Precision manufactured and static balanced
  • Re-work services have turnaround time
  • Smaller, narrower sprockets save shaft space, keep the load closer to bearing and extend life of reducer
  • Sprockets are precision manufactured and static balanced
  • Warning: Do NOT use these sprockets with rim speeds in excess of 6,500 fpm
  • Product Details
    Part # SS 8MX-29S-21 1108  /  SS8MX29S211108
    Product # 77692129
    Description SS 8MX-29S-21 1108 SPKT
    UPC 072053814095
    Pitch 8 mm
    Number of Grooves 29
    Width 21 mm
    Pitch Diameter 2.907 in
    Rebore false
    Bore Bushing 1108
    Bore Range Min 0.5 in
    Bore Range Max 1.125 in
    Material Stainless Steel
    Profile GT
  • Application
    Markets/Applications Use with Poly Chain® GT® Carbon™ belts. Stainless steel Poly Chain® GT®2 sprockets are ideal for the food and beverage market or where non-corrosive sprockets are needed to prevent rust.
  • Notes
    Belt Notes Sprocket part numbers are comprised of pitch, number of grooves and width. For example; part number SS8MX-28S-12 denotes "SS" for stainless steel, 8mm pitch, 28 grooves, "S" for sprocket and 12mm width.
    WARNING: Do NOT use these sprockets with rim speeds in excess of 6,500 fpm.
  • International Standards
    Trademarks Taper-Lock® is a Registered Trademark of Reliance Electric.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 2.3

The Industry's Best.

With patented, carbon tensile cord design for high-torque, low-speed drives, Gates engineers were the first in the world to incorporate a high fatigue-resisting carbon fiber tensile cord into the belt, which is made of a new polyurethane compound. Consequently, Poly Chain® GT Carbon™ quickly became the most powerful line of synchronous belts on the market, providing a maintenance-free, energy saving, and environmentally friendly operation, offering an excellent alternative to roller chain and gear drives.

Metals Made to Your Application Specifications.

With Gates MachineWorks services, our product application experts work with you or your facility manager to customize drive components in a variety of bores, styles, materials, and finishes for your non-standard and prototype power transmission and belt drive applications.