The product images shown are Illustrative only and may not be an exact representation of the product.

Poly Chain® Carbon™ Volt™ Belts

Antistatic power transmission belts are a necessity in volatile environments, like those found in the energy, agriculture, and petrochemical industries. Gates Poly Chain® Carbon™ Volt™ Belts provide an industry-leading solution that meets SO 9563 standard for static conductivity over the full lifetime of the product.

  • Supports a maintenance-free, energy saving operation
  • High power capacity and performance
  • Fast drive conversion payback
  • Maintains ISO 9563 standard for static conductivity throughout the product lifespan
  • Patented design and construction
  • Moisture, chemical, pollutant, and abrasion resistant
  • Supports quiet drive operation
  • Provides fast ROI on drive conversions

All Parts

1-10 of 265 Items
Part # Product # Description Profile Width Pitch Pitch Length Number of Teeth
14GTV-1120-125 / 14GTV-1120-125 92398080 14GTV-1120-125 GTV 125 mm 14 mm 1120 mm 80
14GTV-1120-20 / 14GTV-1120-20 92394080 14GTV-1120-20 GTV 20 mm 14 mm 1120 mm 80
14GTV-1120-37 / 14GTV-1120-37 92395080 14GTV-1120-37 GTV 37 mm 14 mm 1120 mm 80
14GTV-1120-68 / 14GTV-1120-68 92396080 14GTV-1120-68 GTV 68 mm 14 mm 1120 mm 80
14GTV-1120-90 / 14GTV-1120-90 92397080 14GTV-1120-90 GTV 90 mm 14 mm 1120 mm 80
14GTV-1190-125 / 14GTV-1190-125 92398085 14GTV-1190-125 GTV 125 mm 14 mm 1190 mm 85
14GTV-1190-20 / 14GTV-1190-20 92394085 14GTV-1190-20 GTV 20 mm 14 mm 1190 mm 85
14GTV-1190-37 / 14GTV-1190-37 92395085 14GTV-1190-37 GTV 37 mm 14 mm 1190 mm 85
14GTV-1190-68 / 14GTV-1190-68 92396085 14GTV-1190-68 GTV 68 mm 14 mm 1190 mm 85
14GTV-1190-90 / 14GTV-1190-90 92397085 14GTV-1190-90 GTV 90 mm 14 mm 1190 mm 85
1-10 of 265 Items

Better Performance by Design.

Gates Poly Chain® Carbon™ Volt™ Belts take everything we've put into our Poly Chain belts and makes them better. Carbon tensile cords and polyurethane construction superior provide strength and fatigue resistance, limiting stretch, and providing maximum flexibility. The patented curvilinear tooth profile provides exceptional power transmission capabilities. While the patented anti static jacket makes the belt ideal for volatile environments and is ATEX directive compliant.

Static & Hassle Free

Gates dedication to R&D and material science are encompassed by our Poly Chain® Carbon™ Volt™ Belts. Engineered to transfer static away from the drive surface, Poly Chain® Carbon™ Volt™ Belts reduce risk and enhance the safety of your operations. Their lightweight, superior strength, and maintenance free design boost energy savings, lengthen belt life, and virtually eliminate maintenance costs. This makes Poly Chain® Carbon™ Volt™ Belts a powerful, versatile solution for your most demanding power transmission applications.