Poly Chain® ADV™ is the next step in the Poly Chain GT™ Carbon™ family of high performance synchronous belts. Poly Chain ADV has a distinctive red tooth color and offers a 15% increase in load capacity over current Poly Chain GT Carbon belts. Poly Chain ADV belts are intended to replace Poly Chain GT Carbon belts on drive systems with less than desired performance, where some extra load capacity is needed. Poly Chain ADV belts utilize improved technologies never before seen in power transmission belts, making Gates Poly Chain the most advanced belt in the world.
Part # | 14ADV-1190-90 |
---|---|
Product # | 94967085 |
Description | 14ADV-1190-90 |
UPC | 770075676904 |
Pitch Length (in) | 46.85 |
Pitch Length (mm) | 1190 |
Pitch (in) | 0.552 |
Pitch (mm) | 14 |
Section | 14M |
Number of Teeth | 85 |
Height (in) | 0.236 |
Height (mm) | 6 |
Length (mm) | 1190 |
Width (in) | 3.543 |
Width (mm) | 90 |
Markets/Applications | All industrial markets, particularly suited to replace large roller chain drives or drives requiring an extremely narrow width. |
---|
Recommended For | Poly Chain® GT®2 Sprockets - 14M |
---|---|
WARNING: | Always utilize Taper-Lock® type Poly Chain® GT®2 Sprockets when designing a new Poly Chain® ADV™ belt drive system. Use of non-Gates manufactured sprockets is not recommended and product performance cannot be guaranteed when non-Gates sprockets are used. |
Belt Notes | Poly Chain® ADV™ belt part numbers are comprised of pitch, ADV indication, pitch length, and width: part number 14ADV-994-20 denotes a 14mm pitch in ADV construction, 994mm pitch length, and 20mm width. |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 1.85 |
Poly Chain® GT™ Carbon™ is the drive of choice when replacing chain, V-belts, older technology synchronous belts, and applications requiring wash down. Gates® created Poly Chain® ADV™ to include your extremely high horsepower applications and compact-space installations requiring the narrowest drive possible.
No matter what your industry or application demands, you can always trust Gates® Poly Chain® solutions to reduce maintenance, component cost and weight, withstand corrosion and chemicals, and achieve energy savings when you replace your traditional V-belts.