The product images shown are Illustrative only and may not be an exact representation of the product.

Poly Chain® ADV™ Belts

Higher power than you’ve reached before. Narrower drives than ever before. Gates engineers bring you the most powerful belt on the planet to apply to your most challenging applications. Poly Chain ADV™ is designed for significantly reduced weight and maintenance in your high-torque applications with limited space constraints.

  • Everything you count on with Poly Chain® GT® Carbon™ including reduced maintenance, no lubrication, easy wash-down, resistance to chemicals, oil, pollutants, and abrasion, etc.
  • Fully operational in temperature extremes of -65°F to +185°F (-54°C to +85°C)
  • Manufactured using cutting-edge carbon fiber technology and proprietary tooth jacket material
  • No metal or metal wear for reduced weight and maintenance
  • Engineered for easy installation
  • Red tooth facing distinguishes this belt from all other synchronous belt drive solutions
  • Revolutionary material advancements deliver expanded application range

All Parts

1-10 of 145 Items
Part # Product # Description Profile Width Pitch Pitch Length Number of Teeth
14ADV-1120-125 / 14ADV-1120-125 94968080 14ADV-1120-125 ADV 125 mm 14 mm 1120 mm 80
14ADV-1120-20 / 14ADV-1120-20 94964080 14ADV-1120-20 ADV 20 mm 14 mm 1120 mm 80
14ADV-1120-37 / 14ADV-1120-37 94965080 14ADV-1120-37 ADV 37 mm 14 mm 1120 mm 80
14ADV-1120-68 / 14ADV-1120-68 94966080 14ADV-1120-68 ADV 68 mm 14 mm 1120 mm 80
14ADV-1120-90 / 14ADV-1120-90 94967080 14ADV-1120-90 ADV 90 mm 14 mm 1120 mm 80
14ADV-1190-125 / 14ADV-1190-125 94968085 14ADV-1190-125 ADV 125 mm 14 mm 1190 mm 85
14ADV-1190-20 / 14ADV-1190-20 94964085 14ADV-1190-20 ADV 20 mm 14 mm 1190 mm 85
14ADV-1190-37 / 14ADV-1190-37 94965085 14ADV-1190-37 ADV 37 mm 14 mm 1190 mm 85
14ADV-1190-68 / 14ADV-1190-68 94966085 14ADV-1190-68 ADV 68 mm 14 mm 1190 mm 85
14ADV-1190-90 / 14ADV-1190-90 94967085 14ADV-1190-90 ADV 90 mm 14 mm 1190 mm 85
1-10 of 145 Items

Powerful Performance You Can Count on.

stronger than Poly Chain® GT® Carbon™ belts

15%

less force on your bearings than huge V-belts

48%

width savings when replacing multi-strand V-belts

82%

less weight than roller chain drives

97%

Your Poly Chain Solutions.

Poly Chain® GT® Carbon™ is the drive of choice when replacing chain, V-belts, older technology synchronous belts, and applications requiring wash down. Gates created Poly Chain® ADV™ to include your extremely high horsepower applications and compact-space installations requiring the narrowest drive possible.

No matter what your industry or application demands, you can always trust Gates Poly Chain® solutions to reduce maintenance, component cost and weight, withstand corrosion and chemicals, and achieve energy savings when you replace your traditional V-belts.