Long Length Poly Chain® GT® Carbon™ Belting

An innovative construction combined with the Gates tooth profile makes Poly Chain® GT® Carbon™ Gates most powerful synchronous belt. Compact and lightweight, Poly Chain® GT® Carbon™ belt drives deliver more power in less space.

  • Durable polyurethane construction resists chemicals, oil, pollutants, and abrasion.
  • Eliminates lubrication and re-tensioning to reduce maintenance and labor as compared to roller chain drives.
  • Fully operational in temperature extremes of -65°F to +185°F (-54°C to +85°C).
  • Gates patented curvilinear tooth profile provides excellent positioning characteristics, noise reduction, high shear strength, and improved load carrying capacity.
  • Nylon tooth facing reduces friction and eliminates the need for lubrication.
  • Robust carbon tensile cord combines minimal stretch with extraordinary strength and load carrying capacity, while absorbing shock and surge loads.

All Parts

1-5 of 5 Items
Part # Product # Description Pitch Pitch Code Profile Width Roll Length Material
LL14MGT-020 93021300 LL14MGT-020 14 mm GT 20 mm
LL14MGT-037 93021400 LL14MGT-037 14 mm GT 37 mm
LL8MGT-012 93021000 LL8MGT-012 8 mm GT 12 mm
LL8MGT-021 93021100 LL8MGT-021 8 mm GT 21 mm
LL8MGT-036 93021200 LL8MGT-036 8 mm GT 36 mm
1-5 of 5 Items