Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Curve Saw Poly Chain® GT™2 Belts

    14M-3136-125PS

    Product # 92790647

    An innovative construction combined with the Gates tooth profile makes the Curve Saw belt compact and lightweight with extraordinary strength and load carrying capacity. The Curve Saw belt can be used on the toughest shock loaded applications to reduce downtime.

    • Unique aramid tensile cord combines extraordinary strength and superior shock load capacity.
    • Gates curvilinear tooth profile provides high shear strength and improved load carrying capacity.
    • Nylon tooth facing reduces friction and eliminates the need for lubrication.
    • Significantly reduces log jams and associated downtime.
    • No retensioning required.

    • Product Details
      Part # 14M-3136-125PS
      Product # 92790647
      Description 14M-3136-125PS
      UPC 072053496574
      Pitch Length (in) 123.46
      Pitch Length (mm) 3136
      Pitch (in) 0.551
      Pitch (mm) 14
      Section 14M
      Number of Teeth 224
      Height (in) 0.236
      Height (mm) 6
      Length (mm) 3135.88
      Width (in) 4.921
      Width (mm) 125