The product images shown are Illustrative only and may not be an exact representation of the product.

Curve Saw Poly Chain® GT®2 Belts

An innovative construction combined with the Gates tooth profile makes the Curve Saw Belt compact and lightweight with extraordinary strength and load carrying capacity. The Curve Saw Belt can be used on the toughest shock loaded applications to reduce down time.

  • Fully operational in temperature extremes of -65°F to +185°F (-54°C to +85°C).
  • Gates patented curvilinear tooth profile provides high shear strength, and improved load carrying capacity.
  • Nylon tooth facing reduces friction and eliminates the need for lubrication.
  • Significantly reduces log jams and associated down time.
  • Unique aramid tensile cord combines extraordinary strength and superior shock load capacity.

All Parts

1-4 of 4 Items
Part # Product # Description Profile Width Pitch Pitch Length Number of Teeth
14M-2520-125PS / 14M-2520-125PS 92790646 14M-2520-125PS GT 125 mm 14 mm 2519.93 mm 180
14M-3136-125PS / 14M-3136-125PS 92790647 14M-3136-125PS GT 125 mm 14 mm 3135.88 mm 224
14M-3304-125PS / 14M-3304-125PS 92790648 14M-3304-125PS GT 125 mm 14 mm 3304.03 mm 236
14M-3500-125PS / 14M-3500-125PS 92790649 14M-3500-125PS GT 125 mm 14 mm 3500.12 mm 250
1-4 of 4 Items