The product images shown are Illustrative only and may not be an exact representation of the product.

CDN TM Urban Belt

Designed for casual urban cyclists and city cyclists, Gates Carbon Drive™ CDN™ line is for people who like to ride to work in jeans or a skirt. Sporting the same carbon fiber tensile cord technology and CenterTrack design as Gates premium CDX belt, our CDN line offers a lower-cost option for the casual rider. If you're a casual urban cyclist, our CDN Carbon Drive belt is the right choice with its nine carbon cords and an engineered polymer body.

  • Engineered polymer body
  • Temperature range -4°F (-20°C) to +140°F (+60°C)
  • Nine stretch-free carbon fiber tensile cords in each belt
  • Ideal for lower mileage urban riding

All Parts

1-10 of 12 Items
Part # Product # Description Profile Width Pitch Pitch Length Number of Teeth
11M-111T-12CT CDN BLACK 95111002 11M-111T-12CT CDN BLACK 111
11M-111T-12CTS CDN BLACK 95110002 11M-111T-12CTS CDN BLACK 111
11M-113T-12CT CDN BLACK 95111013 11M-113T-12CT CDN BLACK 113
11M-113T-12CTS CDN BLACK 95110003 11M-113T-12CTS CDN BLACK 113
11M-115T-12CT CDN BLACK 95111014 11M-115T-12CT CDN BLACK 115
11M-115T-12CTS CDN BLACK 95110004 11M-115T-12CTS CDN BLACK 115
11M-118T-12CT CDN BLACK 95111015 11M-118T-12CT CDN BLACK 118
11M-118T-12CTS CDN BLACK 95110005 11M-118T-12CTS CDN BLACK 118
11M-120T-12CT CDN BLACK 95111017 11M-120T-12CT CDN BLACK 120
11M-120T-12CTS CDN BLACK 95110007 11M-120T-12CTS CDN BLACK 120
1-10 of 12 Items