Poly Chain® GT™ Carbon™ 5MGT uses the original construction which is designed for optimum performance on high torque, low speed drives. Poly Chain® GT™ Carbon™ 5MGT belts are ideally suited for use in machine tool, roller chain, small conveyors and compact drives where space is a problem. This new construction provides the highest capacity and accuracy combination possible in a compact drive.
| Part # | 5MGT-425-15 |
|---|---|
| Product # | 92706022 |
| Description | 5MGT-425-15 |
| UPC | 072053514360 |
| Belt Width (in) | 0.59 |
| Belt Width (mm) | 15 |
| Pitch Length (in) | 16.73 |
| Pitch Length (mm) | 635 |
| Pitch (in) | 0.20 |
| Pitch (mm) | 5 |
| Section | 5M |
| Number of Teeth | 127 |
| Height (in) | 0.15 |
| Height (mm) | 3.8 |
| Thickness (in) | 0.141 |
| Thickness (mm) | 3.6 |
| Width (in) | 0.59 |
| Width (mm) | 15 |
| Color | Black |
|---|---|
| Material | Polyurethane and Nylon |
| Weight (lbs.) | 0.027 |
|---|