Give yourself a competitive advantage by designing in the Gates Poly Chain™ GT™ Carbon drive system instead of roller chain in your next power transmission application. The patented use of carbon fiber as the tensile cord in this belt provides increased horsepower rating for greater power density and compactness. When combined with Gates Poly Chain GT sprockets, you have a lightweight, long-lasting, maintenance-free system that's more than a match for roller chain.
| Part # | 5MGT-375-15 |
|---|---|
| Product # | 92706012 |
| Description: | 5MGT-375-15 |
| UPC | 770075446545 |
| Belt Width (in) | 0.59 |
| Belt Width (mm) | 15 |
| Pitch Length (in) | 14.76 |
| Pitch Length (mm) | 375 |
| Pitch (in) | 0.2 |
| Pitch (mm) | 5 |
| Section | 5M |
| Number of Teeth | 100 |
| Height (in) | 0.15 |
| Height (mm) | 3.8 |
| Thickness (in) | 0.141 |
| Thickness (mm) | 3.6 |
| Width (in) | 0.35 |
| Width (mm) | 9 |
| Color | Black |
|---|---|
| Material | Polyurethane and Nylon |
| Weight (lbs.) | 0.013 |
|---|