Poly Chain® GT™ Carbon™ 5MGT uses the original construction which is designed for optimum performance on high torque, low speed drives. Poly Chain® GT™ Carbon™ 5MGT belts are ideally suited for use in machine tool, roller chain, small conveyors and compact drives where space is a problem. This new construction provides the highest capacity and accuracy combination possible in a compact drive.
| Part # | 5MGT-300-25 | 
|---|---|
| Product # | 92706004 | 
| Description | 5MGT-300-25 | 
| UPC | 770075149149 | 
| Belt Width (in) | 0.98 | 
| Belt Width (mm) | 25 | 
| Pitch Length (in) | 11.81 | 
| Pitch Length (mm) | 300 | 
| Pitch (in) | 0.20 | 
| Pitch (mm) | 5 | 
| Section | 5M | 
| Number of Teeth | 60 | 
| Height (in) | 0.15 | 
| Height (mm) | 3.8 | 
| Thickness (in) | 0.141 | 
| Thickness (mm) | 3.6 | 
| Width (in) | 0.98 | 
| Width (mm) | 25 | 
| Color | Black | 
|---|---|
| Material | Polyurethane and Nylon | 
| Weight (lbs.) | 0.023 | 
|---|