Poly Chain® GT™ Carbon™ 5MGT uses the original construction which is designed for optimum performance on high torque, low speed drives. Poly Chain® GT™ Carbon™ 5MGT belts are ideally suited for use in machine tool, roller chain, small conveyors and compact drives where space is a problem. This new construction provides the highest capacity and accuracy combination possible in a compact drive.
Part # | 5MGT-300-15 |
---|---|
Product # | 92706002 |
Description | 5MGT-300-15 |
UPC | 072053820652 |
Belt Width (in) | 0.59 |
Belt Width (mm) | 15 |
Pitch Length (in) | 11.81 |
Pitch Length (mm) | 300 |
Pitch (in) | 0.20 |
Pitch (mm) | 5 |
Section | 5M |
Number of Teeth | 60 |
Height (in) | 0.15 |
Height (mm) | 3.8 |
Thickness (in) | 0.141 |
Thickness (mm) | 3.6 |
Width (in) | 0.59 |
Width (mm) | 15 |
Color | Black |
---|---|
Material | Polyurethane and Nylon |
Weight (lbs.) | 0.014 |
---|