Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Sportline Recreational Belts

    6083 SPORTLINE BELT

    Product # 98316083

    Gates Sportline Belts are specifically designed for mini-bikes, golf carts, vintage all-terrain vehicles and snowmobiles, as well as other recreational vehicles that utilize a continuously variable transmission (CVT). Sportline Belts retain dependability throughout a wide range of speed and load variations.

    • Low temperature flexibility helps assure smooth vehicle operation.
    • Utilizes Aramid Fiber - the same material found in bullet-proof vests - for extra strength on high-horsepower, high speed recreational application drives.

    • Product Details
      Part # 6083
      Product # 98316083
      Description 6083 SPORTLINE BELT
      UPC 072053022780
      Angle Code F
      Belt Nominal E.L. (in) 43.50
      Category Snowmobile V-Belts (Standard)
      Effective Length (in) 43.5
      Effective Length (mm) 1105
      Notched true
      Outside Circumference (in) 43.5
      Outside Circumference (mm) 1105
      Top Width (in) 1.19
      Top Width (mm) 30
      Thickness (in) 0.52
      Thickness (mm) 13
    Resources

    PRODUCT RESOURCES

    Manuals, Guides & Tech Tips