View All Sportline Recreational Belts

6007 SPORTLINE BELT

Product # 98066007

Gates® Sportline Belts are specifically designed for mini-bikes, golf carts, vintage all-terrain vehicles and snowmobiles, as well as other recreational vehicles that utilize a continuously variable transmission (CVT). Sportline Belts retain dependability throughout a wide range of speed and load variations.

  • Low temperature flexibility helps assure smooth vehicle operation.
  • Utilizes Aramid Fiber - the same material found in bullet-proof vests - for extra strength on high-horsepower, high speed recreational application drives.
  • Product Details
    Part # 6007
    Product # 98066007
    Description 6007 SPORTLINE BELT
    UPC 072053022568
    Outside Circumference (in) 52
    Outside Circumference (mm) 1320
    Top Width (in) 1.19
    Top Width (mm) 30
    Angle 28
    Notched false
  • Product Attributes
    Application Type Recreational Vehicles
    Category Snowmobile V-Belts (Standard)
  • Construction
    Material Polyester
  • Belt / Sprocket Specifications
    Angle Code B
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 1.5
  • Fits models

PRODUCT RESOURCES

Manuals, Guides & Tech Tips