Gates Sportline Belts are specifically designed for mini-bikes, golf carts, vintage all-terrain vehicles and snowmobiles, as well as other recreational vehicles that utilize a continuously variable transmission (CVT). Sportline Belts retain dependability throughout a wide range of speed and load variations.
Part # | 6012 |
---|---|
Product # | 98066012 |
Description | 6012 SPORTLINE BELT |
UPC | 072053022575 |
Angle Code | F |
Cross Section | RSV-R |
Category | Snowmobile V-Belts (Standard) |
Effective Length (in) | 33.38 |
Effective Length (mm) | 848 |
Notched | true |
Outside Circumference (in) | 33.58 |
Outside Circumference (mm) | 853 |
Section | RSV-R |
Top Width (in) | 0.92 |
Top Width (mm) | 23 |
Angle. | 32 |
Application Type | Power Sports |
---|
Customer Pack | 50 |
---|---|
Weight (lbs.) | 0.64 |