View All Sportline Recreational Belts

6314 SPORTLINE BELT

Product # 98316314

Gates Sportline Belts are specifically designed for mini-bikes, golf carts, vintage all-terrarin vehicles and snowmobiles, as well as other recreational vehicles that utilize a continuously variable transmission (CVT). Sportline Belts retain dependability throughout a wide range of speed and load variations.

  • Low temperature flexibility helps assure smooth vehicle operation.
  • Utilizes Aramid Fiber - the same material found in bullet-proof vests - for extra strength on high-horsepower, high speed recreational application drives.
  • Product Details
    Part # 6314
    Product # 98316314
    Description 6314 SPORTLINE BELT
    UPC 072053023275
    Outside Circumference (in) 45
    Outside Circumference (mm) 1143
    Top Width (in) 1.19
    Top Width (mm) 30
    Angle 32
    Notched false
  • Product Attributes
    Application Type Recreational Vehicles
    Category Snowmobile V-Belts (Standard)
  • Construction
    Material Kevlar
  • Belt / Sprocket Specifications
    Angle Code F
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 1.26
  • Fits models

PRODUCT RESOURCES

Manuals, Guides & Tech Tips