View All Sportline Recreational Belts

6078

Product # 98281039

Gates Sportline Belts are specifically designed for mini-bikes, golf carts, vintage all-terrarin vehicles and snowmobiles, as well as other recreational vehicles that utilize a continuously variable transmission (CVT). Sportline Belts retain dependability throughout a wide range of speed and load variations.

  • Low temperature flexibility helps assure smooth vehicle operation.
  • Utilizes Aramid Fiber - the same material found in bullet-proof vests - for extra strength on high-horsepower, high speed recreational application drives.
  • Product Details
    Part # 6078
    Product # 98281039
    Description 6078
    UPC 770075534471
    Outside Circumference (in) 40.75
    Outside Circumference (mm) 1035
    Effective Length (in) 39.825
    Effective Length (mm) 1012
    Top Width (in) 1.208
    Top Width (mm) 31
    Angle 26
    Notched false
  • Product Attributes
    Application Type Recreational Vehicles
  • Construction
    Material Aramid
  • Belt / Sprocket Specifications
    Angle Code C
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.42
  • Fits models

PRODUCT RESOURCES

Manuals, Guides & Tech Tips