Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Sportline Recreational Belts

    6069

    Product # 98066069

    Gates Sportline Belts are specifically designed for mini-bikes, golf carts, vintage all-terrain vehicles and snowmobiles, as well as other recreational vehicles that utilize a continuously variable transmission (CVT). Sportline Belts retain dependability throughout a wide range of speed and load variations.

    • Low temperature flexibility helps assure smooth vehicle operation.
    • Utilizes Aramid Fiber - the same material found in bullet-proof vests - for extra strength on high-horsepower, high speed recreational application drives.

    • Product Details
      Part # 6069
      Product # 98066069
      Description 6069
      UPC 770075517108
      Belt Nominal E.L. (in) 42.23
      Cross Section RVS-R
      Effective Length (in) 42.23
      Effective Length (mm) 1095
      Outside Circumference (in) 43.17
      Outside Circumference (mm) 1073
      Section RVS-R
      Top Width (in) 1.22
      Top Width (mm) 31
      Angle. 24
      Thickness (in) 0.57
      Thickness (mm) 11
    Resources

    PRODUCT RESOURCES

    Manuals, Guides & Tech Tips