The product images shown are Illustrative only and may not be an exact representation of the product.

Sportline Recreational Belts

Gates Sportline Belts are specifically designed for mini-bikes, golf carts, vintage all-terrarin vehicles and snowmobiles, as well as other recreational vehicles that utilize a continuously variable transmission (CVT). Sportline Belts retain dependability throughout a wide range of speed and load variations.

  • Low temperature flexibility helps assure smooth vehicle operation.
  • Utilizes Aramid Fiber - the same material found in bullet-proof vests - for extra strength on high-horsepower, high speed recreational application drives.

All Parts

1-10 of 19 Items
Part # Product # Description Outside Circumference (in) Outside Circumference (mm) Effective Length (in) Effective Length (mm) Top Width (in) Top Width (mm) Section Num. Ribs Angle Notched Num Strands
5710 98065710 5710 SPORTLINE BELT 35.35 900 1.19 30 28 false
6007 98066007 6007 SPORTLINE BELT 52 1320 1.19 30 28 false
6012 98066012 6012 SPORTLINE BELT 33.38 848 0.92 23 32 false
6013 98066013 6013 SPORTLINE BELT 36.75 933 0.92 23 30 false
6021 98316021 6021 SPORTLINE BELT 41.7 1059 1.19 30 32 false
6044 98316044 6044 SPORTLINE BELT 44.13 1120 1.19 30 32 false
6061 98066061 6061 SPORTLINE BELT 27.21 691 0.63 16 33 false
6069 98066069 6069 43.125 1095 42.225 1073 1.219 31 24 false
6077 98281038 6077 41.75 1060 40.815 1037 1.23 31 32 false
6078 98281039 6078 40.75 1035 39.825 1012 1.208 31 26 false
1-10 of 19 Items

PRODUCT RESOURCES

Manuals, Guides & Tech Tips