View All Refrigeration Belts

5561 REFRIGERATION BELT

Product # 92120728

Gates Refrigeration Belts are specially designed to meet the needs of these unique applications. Featuring OE-Exact construction and dimensions, you can trust Gates Refirgeration Belts to keep your reefer unit up and running.

  • Product Details
    Part # 5561
    Product # 92120728
    Description 5561 REFRIGERATION BELT
    UPC 770075716617
    Effective Length (in) 54
    Effective Length (mm) 1372
    Top Width (in) 0.66
    Top Width (mm) 17
    Section BX
    Angle 38
    Notched false
  • Product Attributes
    Application Type Refrigeration Belts
    Category Classical Section Molded Notch V-Belts
  • Construction
    Construction Banded
    Material Aramid
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.75
  • Fits models

PRODUCT RESOURCES

Manuals, Guides & Tech Tips