Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All CoolRunner™ Belts

    5555 REFRIGERATION BELT

    Product # 93880032

    Gates Refrigeration Belts are specially designed to meet the needs of these unique applications. Featuring OE-Exact construction and dimensions, you can trust Gates Refrigeration Belts to keep your reefer unit up and running.

    • Product Details
      Part # 5555
      Product # 93880032
      Description 5555 REFRIGERATION BELT
      UPC 770075716082
      Belt Nominal E.L. (in) 74.06
      Cross Section 3VX
      Top Width Per Strand (in) .38
      Top Width Per Strand (mm) 10
      Category Narrow Section Molded Notch Joined V-Belts
      Effective Length (in) 74.06
      Effective Length (mm) 1881
      Notched true
      Outside Circumference (in) 74.98
      Outside Circumference (mm) 1904
      Section 3VX
      Strand 3
      Top Width (in) 1.16
      Top Width (mm) 29
      Angle. 38
      Thickness (in) 0.37
      Thickness (mm) 9
    Resources

    PRODUCT RESOURCES

    Manuals, Guides & Tech Tips