Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All CoolRunner™ Belts

    5546 REFRIGERATION BELT

    Product # 93880030

    Gates Refrigeration Belts are specially designed to meet the needs of these unique applications. Featuring OE-Exact construction and dimensions, you can trust Gates Refrigeration Belts to keep your reefer unit up and running.

    • Product Details
      Part # 5546
      Product # 93880030
      Description 5546 REFRIGERATION BELT
      UPC 770075715511
      Belt Nominal E.L. (in) 75.42
      Cross Section 3VX
      Top Width Per Strand (in) .38
      Top Width Per Strand (mm) 10
      Category Narrow Section Molded Notch Joined V-Belts
      Effective Length (in) 75.42
      Effective Length (mm) 1916
      Notched true
      Outside Circumference (in) 76.35
      Outside Circumference (mm) 1939
      Section 3VX
      Strand 3
      Top Width (in) 1.16
      Top Width (mm) 29
      Angle. 38
      Thickness (in) 0.37
      Thickness (mm) 9
    Resources

    PRODUCT RESOURCES

    Manuals, Guides & Tech Tips