Gates Refrigeration Belts are specially designed to meet the needs of these unique applications. Featuring OE-Exact construction and dimensions, you can trust Gates Refrigeration Belts to keep your reefer unit up and running.
Part # | 5548 |
---|---|
Product # | 94940002 |
Description | 5548 REFRIGERATION BELT |
UPC | 770075715528 |
Belt Nominal E.L. (in) | 64.61 |
Cross Section | 3V |
Top Width Per Strand (in) | .38 |
Top Width Per Strand (mm) | 10 |
Category | Narrow Section Wrapped Joined V-Belts |
Effective Length (in) | 64.61 |
Effective Length (mm) | 1641 |
Notched | false |
Outside Circumference (in) | 65.43 |
Outside Circumference (mm) | 1662 |
Section | 3V |
Strand | 2 |
Top Width (in) | 0.8 |
Top Width (mm) | 20 |
Angle. | 38 |
Thickness (in) | 0.34 |
Thickness (mm) | 9 |
Application Type | Refrigeration Units |
---|
Customer Pack | 42 |
---|---|
Weight (lbs.) | 0.58 |