Gates Refrigeration Belts are specially designed to meet the needs of these unique applications. Featuring OE-Exact construction and dimensions, you can trust Gates Refrigeration Belts to keep your reefer unit up and running.
Part # | 5522 |
---|---|
Product # | 92905375 |
Description | 5522 REFRIGERATION BELT |
UPC | 072053274264 |
Belt Nominal E.L. (in) | 60.48 |
Cross Section | 3VX |
Top Width Per Strand (in) | .38 |
Top Width Per Strand (mm) | 10 |
Category | Narrow Section Molded Notch Joined V-Belts |
Effective Length (in) | 60.48 |
Effective Length (mm) | 1536 |
Notched | true |
Outside Circumference (in) | 61.38 |
Outside Circumference (mm) | 1559 |
Section | 3VX |
Strand | 2 |
Top Width (in) | 0.75 |
Top Width (mm) | 19 |
Angle. | 38 |
Thickness (in) | 0.37 |
Thickness (mm) | 9 |
Application Type | Refrigeration Units |
---|
Customer Pack | 50 |
---|---|
Weight (lbs.) | 0.42 |