View All Refrigeration Belts

5512 REFRIGERATION BELT

Product # 92900151

Gates Refrigeration Belts are specially designed to meet the needs of these unique applications. Featuring OE-Exact construction and dimensions, you can trust Gates Refirgeration Belts to keep your reefer unit up and running.

  • Product Details
    Part # 5512
    Product # 92900151
    Description 5512 REFRIGERATION BELT
    UPC 072053433562
    Effective Length (in) 67.076
    Effective Length (mm) 1704
    Top Width (in) 0.75
    Top Width (mm) 19
    Section 3VX
    Angle 38
    Notched false
    Num Strands 2
  • Product Attributes
    Application Type Refrigeration Belts
    Category Narrow Section Molded Notch Joined V-Belts
  • Construction
    Construction Banded
    Material Polyester
  • Specifications
    Top Width Per Strand (in) .38
    Top Width Per Strand (mm) 10
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.45
  • Fits models

PRODUCT RESOURCES

Manuals, Guides & Tech Tips