Gates Refrigeration Belts are specially designed to meet the needs of these unique applications. Featuring OE-Exact construction and dimensions, you can trust Gates Refrigeration Belts to keep your reefer unit up and running.
Part # | 5527 |
---|---|
Product # | 92405373 |
Description | 5527 REFRIGERATION BELT |
UPC | 072053407488 |
Belt Nominal E.L. (in) | 53.10 |
Cross Section | AA |
Category | Industrial Double-V Belts |
Effective Length (in) | 53.1 |
Effective Length (mm) | 1349 |
Notched | false |
Outside Circumference (in) | 54.48 |
Outside Circumference (mm) | 1384 |
Section | AA |
Top Width (in) | 0.51 |
Top Width (mm) | 13 |
Angle. | 36 |
Thickness (in) | 0.41 |
Thickness (mm) | 10 |
Application Type | Refrigeration Units |
---|
Customer Pack | 50 |
---|---|
Weight (lbs.) | 0.48 |