Gates Refrigeration Belts are specially designed to meet the needs of these unique applications. Featuring OE-Exact construction and dimensions, you can trust Gates Refrigeration Belts to keep your reefer unit up and running.
Part # | 5508 |
---|---|
Product # | 92225346 |
Description | 5508 REFRIGERATION BELT |
UPC | 072053136012 |
Belt Nominal E.L. (in) | 59 |
Cross Section | 3V |
Category | Narrow Section Wrapped V-Belts |
Effective Length (in) | 59 |
Effective Length (mm) | 1499 |
Notched | false |
Outside Circumference (in) | 59.28 |
Outside Circumference (mm) | 1506 |
Section | 3V |
Top Width (in) | 0.4 |
Top Width (mm) | 10 |
Angle. | 39 |
Thickness (in) | 0.31 |
Thickness (mm) | 8 |
Application Type | Refrigeration Units |
---|
Customer Pack | 50 |
---|---|
Weight (lbs.) | 0.29 |