View All Refrigeration Belts

5509 REFRIGERATION BELT

Product # 92225342

Gates Refrigeration Belts are specially designed to meet the needs of these unique applications. Featuring OE-Exact construction and dimensions, you can trust Gates Refirgeration Belts to keep your reefer unit up and running.

  • Product Details
    Part # 5509
    Product # 92225342
    Description 5509 REFRIGERATION BELT
    UPC 072053136005
    Effective Length (in) 81
    Effective Length (mm) 2055
    Top Width (in) 0.38
    Top Width (mm) 10
    Section 3V
    Angle 40
    Notched false
  • Product Attributes
    Application Type Refrigeration Belts
    Category Narrow Section Wrapped V-Belts
  • Construction
    Material Polyester
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.41
  • Fits models

PRODUCT RESOURCES

Manuals, Guides & Tech Tips