View All Refrigeration Belts

5534 REFRIGERATION BELT

Product # 92005406

Gates Refrigeration Belts are specially designed to meet the needs of these unique applications. Featuring OE-Exact construction and dimensions, you can trust Gates Refirgeration Belts to keep your reefer unit up and running.

  • Product Details
    Part # 5534
    Product # 92005406
    Description 5534 REFRIGERATION BELT
    UPC 072053407587
    Effective Length (in) 68.9
    Effective Length (mm) 1750
    Top Width (in) 0.66
    Top Width (mm) 17
    Section B
    Angle 38
    Notched false
  • Product Attributes
    Application Type Refrigeration Belts
    Category Classical Section Wrapped V-Belts
  • Construction
    Construction Wrapped
    Material Polyester
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.82

PRODUCT RESOURCES

Manuals, Guides & Tech Tips