Gates Refrigeration Belts are specially designed to meet the needs of these unique applications. Featuring OE-Exact construction and dimensions, you can trust Gates Refrigeration Belts to keep your reefer unit up and running.
Part # | 5529 |
---|---|
Product # | 92120315 |
Description | 5529 REFRIGERATION BELT |
UPC | 072053407501 |
Belt Nominal E.L. (in) | 42.90 |
Cross Section | BX |
Category | Classical Section Molded Notch V-Belts |
Effective Length (in) | 42.9 |
Effective Length (mm) | 1090 |
Notched | true |
Outside Circumference (in) | 43.12 |
Outside Circumference (mm) | 1095 |
Section | BX |
Top Width (in) | 0.62 |
Top Width (mm) | 16 |
Angle. | 40 |
Thickness (in) | 0.49 |
Thickness (mm) | 12 |
Application Type | Refrigeration Units |
---|
Customer Pack | 75 |
---|---|
Weight (lbs.) | 0.46 |