Gates Refrigeration Belts are specially designed to meet the needs of these unique applications. Featuring OE-Exact construction and dimensions, you can trust Gates Refrigeration Belts to keep your reefer unit up and running.
Part # | 5518 |
---|---|
Product # | 92120313 |
Description | 5518 REFRIGERATION BELT |
UPC | 072053407402 |
Belt Nominal E.L. (in) | 93.12 |
Cross Section | AX |
Category | Classical Section Molded Notch V-Belts |
Effective Length (in) | 93.12 |
Effective Length (mm) | 2365 |
Notched | true |
Outside Circumference (in) | 93.38 |
Outside Circumference (mm) | 2372 |
Section | AX |
Top Width (in) | 0.48 |
Top Width (mm) | 12 |
Angle. | 38 |
Thickness (in) | 0.38 |
Thickness (mm) | 10 |
Application Type | Refrigeration Units |
---|
Customer Pack | 55 |
---|---|
Weight (lbs.) | 0.59 |