View All Refrigeration Belts

5544 REFRIGERATION BELT

Product # 93880027

Gates Refrigeration Belts are specially designed to meet the needs of these unique applications. Featuring OE-Exact construction and dimensions, you can trust Gates Refirgeration Belts to keep your reefer unit up and running.

  • Product Details
    Part # 5544
    Product # 93880027
    Description 5544 REFRIGERATION BELT
    UPC 770075445869
    Effective Length (in) 53.49
    Effective Length (mm) 1359
    Top Width (in) 0.75
    Top Width (mm) 19
    Section 3VX
    Angle 38
    Notched false
    Num Strands 2
  • Product Attributes
    Application Type Refrigeration Belts
    Category Narrow Section Molded Notch Joined V-Belts
  • Construction
    Construction Banded
    Material Polyester
  • Specifications
    Top Width Per Strand (in) .38
    Top Width Per Strand (mm) 10
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.23
  • Fits models

PRODUCT RESOURCES

Manuals, Guides & Tech Tips